IESNA:LM-63-2002
[TEST]P1440273
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-4Hx4V-840-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 4 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 36.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5745.3
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 36.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
12084.0 12088.4 12030.9 11915.8 11761.4 11583.2 11393.8 11211.8 11040.5 10867.9 
10699.8 10502.8 10252.7 9965.1 9633.7 9274.8 8890.3 8495.8 8108.8 7690.5 
7244.7 6745.7 6177.8 5541.8 4904.8 4267.7 3623.1 2971.3 2372.3 1880.8 
1473.5 1161.8 923.0 753.3 625.1 551.4 478.6 405.9 363.9 330.8 
303.6 281.6 262.6 246.5 232.3 219.9 208.7 198.9 189.8 181.0 
172.7 165.1 157.9 151.3 144.9 138.5 132.3 126.2 119.9 114.1 
108.0 102.4 96.9 91.5 86.3 81.2 76.0 71.1 66.1 60.8 
55.8 50.7 45.7 41.3 37.1 33.0 29.1 25.2 21.3 17.6 
14.0 10.9 8.0 6.4 4.8 3.2 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12074.0 11996.5 11870.8 11711.4 11521.9 11327.5 11135.5 10950.5 10766.0 
10560.3 10335.9 10075.8 9768.1 9419.3 9032.2 8612.1 8175.7 7726.7 7262.8 
6772.6 6234.3 5770.9 5115.9 4455.9 3834.5 3241.2 2671.9 2151.0 1718.6 
1366.7 1094.5 880.9 725.2 607.5 539.1 471.5 404.0 363.7 331.2 
304.9 283.3 265.4 250.3 237.2 225.5 215.0 205.5 196.6 187.6 
178.9 170.2 161.7 153.7 145.7 138.1 130.8 124.0 117.4 111.2 
105.2 99.5 94.2 89.2 84.8 80.3 76.1 71.9 67.4 63.0 
58.0 53.3 48.6 43.9 39.0 34.0 29.6 25.4 21.1 17.0 
13.4 10.2 7.4 6.0 4.5 3.1 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12050.9 11957.1 11825.2 11658.2 11464.4 11260.0 11041.8 10822.9 10597.2 
10359.6 10094.5 9812.5 9478.0 9094.8 8671.5 8208.8 7739.2 7247.2 6738.2 
6214.3 5648.9 5082.2 4515.6 3942.0 3382.7 2849.6 2356.0 1913.9 1553.7 
1253.4 1017.3 836.8 696.7 591.7 530.0 468.5 407.0 370.5 341.8 
318.5 299.2 283.0 268.9 256.3 245.2 235.1 225.8 217.1 207.9 
198.1 187.8 177.4 167.3 157.4 147.8 138.6 130.1 122.7 115.7 
108.9 102.4 96.5 91.3 87.1 83.5 79.9 75.2 69.6 64.0 
59.1 60.3 61.6 63.0 52.2 41.8 34.6 29.2 24.7 20.6 
16.6 12.6 9.3 6.4 4.2 2.1 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12030.9 11933.4 11794.5 11616.4 11414.4 11184.9 10937.3 10676.6 10399.6 
10107.6 9798.2 9467.4 9105.4 8709.6 8283.2 7822.4 7324.1 6812.0 6274.3 
5699.9 5160.6 4622.1 4065.8 3525.0 2999.4 2508.2 2069.8 1688.6 1376.1 
1121.7 921.9 766.2 645.5 572.5 499.6 426.7 382.0 346.9 317.7 
293.4 274.2 258.2 244.6 232.7 222.3 213.2 205.3 197.7 190.2 
182.7 174.7 166.9 158.9 151.2 143.5 135.9 128.4 121.2 114.1 
107.1 100.5 94.8 89.6 85.0 80.5 75.9 71.4 66.9 62.1 
57.1 52.1 47.1 42.0 37.3 32.6 28.3 24.3 20.5 16.7 
13.3 10.3 7.5 5.9 4.3 2.6 1.2 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12013.4 11904.0 11758.9 11580.1 11361.3 11113.7 10841.1 10544.7 10217.1 
9873.2 9516.8 9144.2 8739.6 8317.6 7848.7 7351.6 6840.1 6312.4 5763.5 
5237.3 4711.1 4173.4 3645.1 3130.1 2638.8 2188.8 1801.6 1469.4 1206.4 
992.6 822.9 691.1 587.0 522.2 458.1 393.9 354.9 323.7 298.1 
277.2 259.8 245.2 232.2 220.7 210.4 201.3 193.0 185.3 177.9 
170.8 163.9 157.2 150.5 143.9 137.6 131.4 125.5 119.6 114.1 
108.3 102.7 97.5 92.3 87.4 82.4 77.4 72.3 67.0 61.4 
56.1 50.8 45.4 40.7 36.2 31.9 27.9 24.1 20.4 17.0 
13.8 10.8 8.2 6.3 4.9 3.5 1.6 0.5 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 11995.2 11885.2 11730.8 11541.9 11308.7 11048.6 10761.6 10432.8 10079.5 
9705.0 9293.6 8872.2 8422.0 7947.4 7447.2 6923.9 6388.7 5870.8 5346.3 
4821.6 4296.9 3773.7 3260.9 2767.7 2317.3 1917.4 1578.3 1294.7 1068.0 
882.7 737.7 627.2 557.3 488.3 419.2 377.9 344.8 317.7 295.1 
276.5 260.9 247.8 236.2 225.9 216.5 208.1 200.2 192.1 184.4 
176.6 168.8 160.7 153.0 145.5 138.4 132.0 125.8 119.9 114.3 
109.0 103.9 99.0 94.4 89.8 85.3 80.9 76.6 71.8 66.8 
61.8 56.6 51.4 46.3 41.4 36.6 31.9 27.2 22.8 18.7 
15.1 11.9 9.1 7.0 5.3 3.7 2.0 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12004.6 11853.9 11702.6 11550.7 11318.1 11044.3 10745.4 10412.8 10040.1 
9641.8 9219.2 8759.0 8281.3 7769.9 7247.2 6707.0 6172.5 5643.2 5118.4 
4603.7 4085.3 3573.1 3070.4 2587.9 2156.8 1782.9 1524.7 1266.5 1008.7 
841.3 708.3 605.3 525.6 465.1 417.1 379.6 349.5 324.3 304.1 
287.2 273.0 261.2 250.9 241.7 233.3 225.2 216.4 207.4 198.6 
189.4 180.1 170.9 162.3 153.7 145.7 139.0 132.2 125.5 119.5 
113.6 108.0 103.6 100.4 97.2 93.3 89.1 84.4 79.2 73.7 
69.4 76.1 69.6 58.7 49.3 42.5 37.3 32.9 28.9 24.7 
20.6 16.8 13.6 10.3 7.1 4.4 2.3 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12000.9 11840.8 11680.8 11518.2 11278.7 11009.2 10716.6 10375.9 10015.7 
9625.0 9211.1 8757.1 8280.7 7782.4 7258.4 6724.5 6186.7 5649.9 5116.0 
4595.2 4072.8 3559.4 3054.1 2567.1 2126.6 1742.2 1486.1 1230.0 974.8 
810.3 681.8 580.4 502.9 442.4 395.0 357.8 327.7 302.7 282.6 
265.7 251.6 239.3 229.0 219.9 211.6 203.6 195.7 188.1 180.6 
173.2 165.8 158.6 151.5 144.8 138.3 131.8 125.3 119.3 113.5 
107.9 102.8 98.1 93.5 89.1 84.5 79.9 75.4 70.7 65.8 
60.7 55.6 50.5 45.4 40.6 36.1 32.1 27.8 23.3 19.3 
16.0 12.7 9.4 7.3 6.0 4.4 2.4 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 11995.2 11856.4 11715.8 11501.3 11266.2 11007.4 10712.3 10394.0 10052.6 
9691.9 9302.3 8886.6 8440.8 7967.4 7468.5 6942.1 6403.1 5855.3 5302.2 
4765.0 4222.9 3687.0 3166.6 2661.7 2197.0 1789.3 1519.1 1249.1 981.6 
812.3 682.6 582.6 505.0 443.2 394.8 356.8 325.5 300.4 279.5 
262.3 247.9 235.4 224.8 215.1 206.3 198.3 190.6 183.4 176.4 
169.5 163.0 156.3 149.8 143.3 137.1 130.9 124.7 119.0 113.4 
107.8 102.2 97.0 92.0 87.1 82.1 77.0 71.9 66.5 60.6 
54.8 49.7 45.0 40.4 36.0 31.8 27.8 24.0 20.4 16.9 
14.0 11.0 8.1 6.4 5.1 3.7 1.9 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 11994.0 11850.2 11705.1 11500.1 11271.8 11025.5 10765.4 10483.4 10175.2 
9855.7 9499.9 9117.3 8706.5 8261.3 7779.9 7276.6 6745.1 6194.5 5614.5 
5031.6 4444.7 3863.1 3303.2 2771.3 2287.2 1861.7 1576.2 1290.7 1008.2 
832.2 699.6 597.9 518.0 456.9 408.1 370.2 338.9 313.7 293.1 
276.3 262.2 250.3 240.2 231.5 223.2 215.0 206.5 198.2 189.6 
181.2 172.9 164.7 156.6 148.7 141.1 133.6 126.1 118.8 111.9 
105.4 99.7 94.6 89.9 85.3 80.8 76.4 72.1 67.7 63.0 
58.1 53.0 47.9 42.6 37.6 33.0 28.6 24.2 20.1 16.7 
13.3 9.9 7.5 5.9 4.7 3.3 1.7 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 11994.0 11832.1 11670.1 11507.6 11290.6 11074.3 10849.2 10611.6 10359.6 
10081.4 9770.6 9419.3 9033.5 8603.3 8131.3 7622.3 7101.5 6561.3 5993.1 
5405.1 4780.2 4161.6 3559.6 2993.3 2475.9 2011.3 1626.7 1376.5 1126.4 
877.5 729.7 617.8 533.2 469.2 420.4 383.1 353.3 329.7 310.8 
295.1 281.9 270.2 260.0 251.0 241.9 232.3 221.7 211.0 200.0 
189.3 178.9 168.8 159.1 149.9 141.9 134.1 126.4 119.5 112.9 
106.6 100.6 95.8 91.6 87.9 83.6 78.5 72.7 66.6 62.6 
66.9 69.6 64.3 53.3 45.4 39.6 34.4 29.7 25.1 21.2 
17.3 13.9 10.6 7.2 5.2 3.1 1.4 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12010.9 11849.6 11688.3 11526.3 11327.5 11124.3 10928.0 10730.4 10521.6 
10283.3 10004.5 9684.4 9317.3 8908.4 8468.3 8010.0 7549.2 7055.2 6516.9 
5938.1 5306.9 4657.1 4002.6 3372.6 2774.4 2238.9 1785.8 1492.6 1199.3 
908.5 744.1 620.6 529.8 461.7 408.4 368.1 335.3 309.1 287.7 
270.3 255.7 243.3 232.7 223.3 214.7 206.5 198.1 189.5 181.1 
172.7 164.4 156.3 148.4 141.1 134.1 127.1 120.9 114.8 108.7 
102.9 97.7 93.1 88.8 84.6 80.5 76.0 71.6 67.0 62.3 
57.5 52.6 47.7 42.8 37.9 33.4 29.1 24.9 21.0 17.3 
14.4 11.4 8.4 7.3 7.0 5.6 2.9 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12019.6 11866.4 11713.3 11560.1 11366.9 11178.7 10996.7 10822.3 10633.5 
10419.6 10160.2 9854.4 9494.3 9094.8 8693.4 8280.1 7874.9 7447.2 6976.4 
6435.6 5837.7 5176.1 4493.2 3801.2 3130.1 2515.1 1984.6 1649.0 1313.4 
978.9 795.0 656.9 554.6 478.2 419.2 374.2 339.1 310.9 288.3 
269.3 253.4 239.6 227.9 217.4 208.1 199.5 191.3 183.7 176.4 
169.3 162.6 155.7 149.3 143.1 136.9 130.6 124.4 118.7 113.0 
107.5 102.1 96.7 91.5 86.4 81.1 76.1 71.1 65.9 60.3 
54.9 50.1 45.6 41.4 37.3 33.2 29.2 25.3 21.6 18.2 
15.2 12.2 9.2 7.9 7.8 6.2 3.1 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12040.9 11902.7 11764.5 11625.7 11434.4 11248.7 11078.0 10912.3 10737.3 
10544.7 10315.9 10034.5 9705.6 9329.8 8930.9 8522.7 8113.1 7697.3 7240.3 
6732.6 6140.8 5496.7 4806.9 4107.8 3416.3 2774.2 2208.8 1731.0 1443.1 
1155.1 871.7 713.6 598.8 511.2 445.8 396.1 356.6 325.8 301.3 
281.4 264.7 251.0 239.2 229.0 220.2 212.2 204.2 196.1 188.0 
179.9 172.0 164.1 156.0 148.2 140.7 133.1 125.6 118.6 111.4 
104.4 98.4 93.3 88.9 84.7 80.5 76.3 72.1 67.6 62.9 
58.2 53.4 48.6 43.8 38.9 34.1 29.8 25.6 21.5 17.7 
14.7 11.7 8.7 7.4 7.2 5.8 3.4 1.0 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12059.0 11980.9 11847.1 11712.6 11538.8 11356.3 11185.6 11019.2 10851.1 
10676.0 10477.2 10237.7 9957.6 9633.7 9257.9 8836.5 8389.5 7909.9 7409.7 
6859.5 6260.5 5604.2 4916.9 4225.8 3555.7 2931.3 2385.3 1896.3 1587.0 
1277.6 971.8 793.1 661.6 564.0 490.6 436.3 394.1 362.1 336.8 
316.4 299.4 284.7 271.8 260.5 250.4 241.0 231.8 222.0 211.1 
200.2 189.1 178.4 168.0 157.8 147.9 139.5 131.1 122.8 115.7 
108.7 102.1 96.7 92.0 88.4 84.8 80.8 75.9 70.1 64.7 
61.8 62.8 65.7 58.3 47.5 40.1 34.2 29.5 25.3 21.4 
17.7 14.4 11.0 7.8 5.8 3.6 1.8 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12079.7 12030.9 11915.8 11801.4 11686.4 11521.3 11353.1 11174.9 10997.4 
10804.2 10601.0 10369.6 10108.9 9801.9 9449.9 9039.1 8585.8 8072.5 7519.8 
6918.9 6287.4 5632.1 4957.0 4284.8 3638.3 3032.3 2480.1 1995.3 1589.2 
1305.8 1022.7 830.5 687.9 579.0 497.6 435.4 388.0 351.1 321.8 
298.1 278.7 263.0 249.7 238.1 227.9 219.0 210.7 202.7 194.5 
186.0 177.4 169.0 160.4 151.8 143.4 135.9 128.3 120.8 114.2 
107.4 101.3 95.6 90.5 85.8 81.5 77.1 72.9 68.7 64.3 
59.6 54.8 49.9 44.8 39.8 35.1 30.4 26.0 21.7 17.8 
14.7 11.5 8.4 6.6 6.1 5.0 3.1 1.2 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12096.5 12080.9 12024.0 11925.2 11826.4 11726.4 11560.1 11387.5 11189.9 
10969.9 10722.3 10445.3 10138.9 9805.7 9439.9 9021.0 8575.8 8078.1 7542.9 
6958.3 6347.4 5711.4 5059.1 4416.3 3774.6 3158.6 2579.2 2056.2 1622.3 
1320.3 1019.8 823.6 675.7 567.4 485.7 424.6 378.2 341.3 312.9 
288.8 269.3 252.5 238.4 226.0 214.9 205.0 195.9 187.6 180.1 
172.9 165.7 158.8 152.1 145.5 139.0 132.6 126.1 120.1 114.2 
108.4 102.9 97.6 92.5 87.4 82.6 77.7 72.8 67.8 62.6 
57.1 51.9 47.2 42.6 38.1 33.8 29.8 25.9 22.2 18.7 
15.6 12.4 9.3 7.2 6.3 5.3 3.5 1.1 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12111.5 12121.5 12102.2 12054.6 11987.1 11860.8 11733.9 11607.0 11407.5 
11169.9 10896.7 10582.2 10232.1 9858.2 9448.6 9006.6 8527.7 8008.1 7430.4 
6846.4 6216.2 5598.8 4959.2 4334.4 3717.4 3104.9 2537.2 2020.4 1593.7 
1302.4 1011.3 817.6 674.6 569.1 489.9 430.0 384.4 347.7 318.5 
294.5 274.7 257.8 243.4 231.1 220.2 210.7 202.1 194.6 187.9 
180.8 173.8 166.3 159.1 151.9 144.9 137.8 130.8 123.7 117.2 
110.8 104.8 99.3 94.5 90.3 86.2 82.0 77.6 73.2 68.7 
64.1 59.2 54.1 48.9 43.9 39.1 34.4 30.2 26.0 21.8 
17.8 14.7 11.6 8.5 7.0 5.9 3.8 1.4 0.6 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12129.7 12156.6 12150.9 12122.2 12074.7 11992.7 11870.2 11718.9 11528.8 
11292.5 11009.9 10681.0 10314.6 9914.4 9473.0 8993.5 8477.0 7919.9 7332.8 
6722.0 6106.5 5487.6 4868.7 4249.8 3636.4 3043.3 2480.5 1983.1 1568.2 
1242.9 997.1 812.9 676.8 572.3 506.9 442.0 398.0 364.5 336.9 
314.4 295.7 280.3 267.4 256.0 246.4 237.5 229.3 221.6 214.0 
205.6 196.2 186.7 176.7 166.6 156.6 147.2 138.3 130.7 123.7 
117.3 111.0 105.2 100.5 97.2 94.9 92.2 88.7 84.5 79.7 
74.4 68.9 68.5 66.3 56.4 48.1 39.7 34.1 29.4 25.1 
21.0 17.2 13.7 10.6 7.7 5.5 3.4 1.2 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12141.6 12172.8 12174.1 12149.1 12098.4 12009.6 11891.5 11736.4 11541.9 
11320.6 11037.4 10722.9 10368.4 9979.5 9550.6 9091.6 8600.8 8053.7 7485.4 
6880.2 6268.7 5652.4 5036.0 4419.5 3812.4 3214.3 2639.6 2117.4 1671.8 
1312.1 1042.8 842.1 694.9 585.5 521.2 457.4 393.7 357.0 327.1 
302.6 282.5 265.0 250.2 237.5 226.5 216.5 207.7 199.8 192.7 
186.1 178.7 171.1 163.5 155.9 147.9 140.3 132.7 125.9 119.2 
112.8 106.5 100.7 95.5 90.9 86.4 82.2 77.7 73.6 69.2 
64.6 59.9 54.9 49.8 44.8 39.6 34.9 30.8 26.1 21.6 
17.5 13.9 10.8 8.1 6.8 4.9 3.1 1.3 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12145.9 12171.6 12159.7 12114.7 12030.3 11927.1 11789.5 11628.2 11433.2 
11211.2 10957.3 10678.5 10361.5 10015.1 9646.2 9241.7 8804.0 8316.3 7793.6 
7217.8 6608.8 5983.9 5344.6 4705.0 4065.4 3457.5 2863.4 2316.0 1836.7 
1437.2 1129.8 899.0 729.8 606.2 536.0 466.4 396.9 357.2 325.0 
298.7 276.7 258.0 242.2 228.5 216.8 205.9 196.3 187.8 180.4 
173.1 166.3 159.6 153.1 146.7 140.2 133.8 127.6 121.4 115.4 
109.5 103.8 98.4 93.0 88.0 83.1 78.3 73.5 68.6 63.6 
57.9 53.1 48.2 43.5 38.9 34.5 30.4 26.4 22.6 19.0 
15.6 12.5 9.6 7.2 5.7 4.2 2.8 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12141.6 12146.6 12104.0 12027.8 11913.3 11777.7 11622.0 11450.0 11267.5 
11075.5 10871.1 10656.6 10404.6 10128.3 9810.7 9452.4 9034.7 8557.0 8037.5 
7454.7 6845.1 6208.8 5545.6 4882.3 4218.9 3586.6 2990.3 2438.9 1954.4 
1536.8 1213.2 962.2 776.5 638.9 562.3 486.3 410.4 367.7 334.3 
307.1 285.5 267.2 252.1 239.2 228.1 218.2 209.4 201.5 194.2 
187.3 180.1 172.6 165.1 157.1 149.0 140.6 132.6 125.0 117.8 
110.5 103.4 96.8 91.0 86.1 81.7 77.4 73.2 69.0 64.6 
60.1 55.2 50.2 45.3 40.4 35.5 30.9 26.7 22.6 18.6 
15.1 11.9 8.9 6.3 4.9 3.6 2.1 0.6 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12127.2 12111.5 12044.0 11929.0 11786.4 11618.2 11445.0 11276.8 11103.0 
10938.0 10766.7 10580.3 10352.7 10080.8 9767.5 9406.1 9007.2 8572.1 8101.9 
7573.5 7026.5 6424.4 5800.4 5127.7 4454.7 3781.7 3143.1 2547.6 2028.2 
1587.2 1245.0 986.2 793.1 654.8 578.8 503.9 429.0 387.7 357.1 
332.0 312.6 296.3 282.5 270.0 258.6 247.9 238.0 228.8 219.7 
210.6 201.0 190.4 179.5 168.3 157.5 146.6 136.9 127.8 119.7 
112.7 105.9 99.4 93.5 88.7 84.6 81.2 77.6 72.3 66.5 
61.2 60.8 60.5 60.2 54.7 44.7 36.8 31.0 26.2 21.9 
17.7 13.7 10.2 7.2 5.2 3.1 1.1 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12109.0 12070.9 11977.1 11834.6 11672.6 11485.7 11307.5 11138.7 10977.4 
10814.2 10637.2 10424.6 10164.5 9857.6 9519.3 9154.8 8763.4 8359.5 7951.2 
7512.9 7030.2 6483.1 5875.4 5201.9 4528.2 3854.4 3184.4 2542.7 1996.5 
1552.2 1209.8 957.7 772.5 638.0 562.4 487.5 412.7 370.6 337.2 
310.0 288.1 269.6 253.9 240.3 228.3 217.5 207.7 199.4 191.5 
183.9 176.5 168.8 161.4 153.9 146.3 138.7 130.9 123.2 115.5 
108.2 101.3 95.0 89.6 84.9 80.6 76.5 72.3 67.9 63.5 
58.8 54.1 49.4 44.6 40.0 35.4 30.6 26.3 22.2 18.0 
14.3 10.9 8.0 6.5 5.1 3.6 1.0 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12084.0 12088.4 12030.9 11915.8 11761.4 11583.2 11393.8 11211.8 11040.5 10867.9 
10699.8 10502.8 10252.7 9965.1 9633.7 9274.8 8890.3 8495.8 8108.8 7690.5 
7244.7 6745.7 6177.8 5541.8 4904.8 4267.7 3623.1 2971.3 2372.3 1880.8 
1473.5 1161.8 923.0 753.3 625.1 551.4 478.6 405.9 363.9 330.8 
303.6 281.6 262.6 246.5 232.3 219.9 208.7 198.9 189.8 181.0 
172.7 165.1 157.9 151.3 144.9 138.5 132.3 126.2 119.9 114.1 
108.0 102.4 96.9 91.5 86.3 81.2 76.0 71.1 66.1 60.8 
55.8 50.7 45.7 41.3 37.1 33.0 29.1 25.2 21.3 17.6 
14.0 10.9 8.0 6.4 4.8 3.2 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
